Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.330 |
| A dimension MM | 109.982 |
| Angle shape | 30 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GL26267-16-10AHA |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Crimp |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.32 |
| End size 1 | -16 |
| End type 1 | Braze Type |
| Finish plating | Zinc nickel |
| Hose cut off factor IN | 3.170 |
| Hose cut off factor MM | 80.518 |
| Hose size | -10 |
| Inside diameter IN | 0.500 |
| Inside diameter MM | 12.700 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread sealant | No |
| Tube OD 1 IN | 0.860 |
| Tube OD 1 MM | 21.840 |