Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Chlorosulphonated PE (CSM) |
Inside diameter (inch) | 0.41 |
Inside diameter (mm) | 10.30 |
Outside diameter (inch) | 0.76 |
Outside diameter (mm) | 19.30 |
Tube material | Bromobutyl Rubber (BIIR) |