Danfoss logo
AGRICULTURE EN 853 2 SN 3/8"-product-details

AGRICULTURE EN 853 2 SN 3/8"

11348553

Alternate part number: H3A3010006


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.37
Inside diameter (mm)9.50
Outside diameter (inch)0.72
Outside diameter (mm)18.30
SeriesAGRICULTURE 2SN
Tube materialNitrile (NBR)