Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.40 |
Outside diameter (inch) | 0.59 |
Outside diameter (mm) | 15.00 |
SERIES | FORCESTREAM 2SN |
Tube material | Nitrile (NBR) |