Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Red |
| Compliances | SAE 100R6 |
| Construction | 1 Textile Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.77 |
| Outside diameter (mm) | 19.50 |
| Series | SELTEX R6 |
| Tube material | Nitrile Blend (NBR Blend) |