Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Compliances | SAE 100R6 |
| Construction | 1 Textile Braid |
| Cover material | Chlorosulphonated PE (CSM) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 25.80 |
| Series | ULTIMATE SELTEX R6 |
| Tube material | Chlorosulphonated PE (CSM) |