Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Color | Black |
| Compliances | EN857 1SC |
| Construction | 1 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 25.80 |
| Series | GH141 Series |
| Tube material | Nitrile (NBR) |
