Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.26 |
| Inside diameter (mm) | 6.50 |
| Outside diameter (inch) | 0.47 |
| Outside diameter (mm) | 12.00 |
| Series | 1H261 Series |
| Tube material | Thermoplastic TPEE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |