HOSE-AER, EC981, -08, 53FT, R16-product-details

HOSE-AER, EC981, -08, 53FT, R16

11432601

Alternate part number: H325013537


Tools

Product specifications

Characteristic
Value
BrandAeroquip by Danfoss
ColorBlack
CompliancesEN857 2SC
Construction2 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.50
Inside diameter (mm)12.70
Outside diameter (inch)0.83
Outside diameter (mm)21.00
SeriesEC981 Series
Tube materialNitrile (NBR)