Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulics |
| Brand | Winner by Danfoss |
| Certifications | EN854 Type R6 |
| Color | Black |
| Compliances | MSHA Approved |
| Construction | 1 Textile Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.31 |
| Outside diameter (mm) | 33.20 |
| Series | WH005 Series |
| Tube material | Nitrile (NBR) |
