Danfoss logo
SAE 100 R1 AT 2"-product-details

SAE 100 R1 AT 2"

12028908

Alternate part number: H313050212


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction1 Wire Braid
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.50
Outside diameter (mm)63.60
SeriesFORCESTREAM 1SN
Tube materialNitrile (NBR)