Product specifications
Characteristic  | Value  | 
|---|---|
| Brand | SEL by Danfoss | 
| Color | Black | 
| Cover material | Nitrile Blend (NBR Blend) | 
| Inside diameter (inch) | 0.25 | 
| Inside diameter (mm) | 6.40 | 
| Outside diameter (inch) | 0.48 | 
| Outside diameter (mm) | 12.20 | 
| Tube material | Nitrile Blend (NBR Blend) |