Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 2 Wire Braid |
Cover material | Chloroprene (CR) |
Inside diameter (inch) | 0.31 |
Inside diameter (mm) | 8.00 |
Outside diameter (inch) | 0.60 |
Outside diameter (mm) | 15.30 |
Series | ARMADILLO SUPERSTREAM 2K |
Tube material | Nitrile (NBR) |