Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Red |
Construction | 1 Textile Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Outside diameter (inch) | 0.77 |
Outside diameter (mm) | 19.50 |
Series | SELTEX R6 |
Tube material | Nitrile Blend (NBR Blend) |