Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Outside diameter (inch) | 1.15 |
Outside diameter (mm) | 29.20 |
SERIES | FORCESTREAM 2SN |
Tube material | Nitrile (NBR) |