Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 4.720 |
| Bend radius min (mm) | 120.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 960 |
| Burst pressure (psi) | 14000 |
| Color | Black |
| Construction | 2 Wire Braid |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Embossed |
| Outside diameter (inch) | 1.10 |
| Outside diameter (mm) | 27.90 |
| Reinforcement material | Brass plated steel wire |
| Series | H280 Series |
| Size | -12 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 240 |
| Working pressure max (psi) | 3500 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |