Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Length (in) | 3600.00000 |
| Outside diameter (inch) | 1.50 |
| Outside diameter (mm) | 38.50 |
| Qualified hose fittings | 1A/Z Series |
| Series | GH793 Series |
| Size | -16 |