Product specifications
Characteristic | Value |
---|---|
Abrasion Resistance | Standard |
Bend radius min (inch) | 13.250 |
Bend radius min (mm) | 337.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 96 |
Burst pressure (psi) | 1400 |
Certifications | SAE 100R5 |
Color | Black |
Compliances | DNVMSHA ApprovedUSCG |
Conditional temp range | Air not to exceed 71C |
Conductivity | Conductive |
Construction | 1 Wire Braid |
Cover material | Chloroprene (CR) |
Impulse cycle (cycles) | 500000 |
Inside diameter (inch) | 1.81 |
Inside diameter (mm) | 46.00 |
Lay line style | Embossed |
Outside diameter (inch) | 2.22 |
Outside diameter (mm) | 56.40 |
Package form | Bulk |
Qualified hose fittings | Reusable |
Reinforcement material | Brass plated steel wire |
Series | 2651 Series |
Size | -32 |
Tube material | Nitrile (NBR) |
Tube wall thickness (inch) | 0.18 |
Tube wall thickness (mm) | 4.45 |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 711.00 |
Working pressure max (bar) | 24 |
Working pressure max (psi) | 350 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146137692 |