Winner by Danfoss CH210 Series Rubber Hydraulic Braided Hose (CENTER)

HOSE-WIN, CH210, -24, R2/2SN

CH210-24


Tools

Product specifications

Characteristic
Value
Abrasion resistanceStandard
ApplicationFuel gas system
Bend radius min (inch)19.690
Bend radius min (mm)500.000
BrandWinner by Danfoss
Burst pressure (bar)360
Burst pressure (psi)5200
Catalog ItemCH210-24
ColorBlack
CompliancesEN 27326
Conditional temp range32F to 158F for water
Construction2 Wire Braid
Cover materialNitrile (NBR)
Inside diameter (inch)1.50
Inside diameter (mm)38.10
Lay line styleInk transfer
Outside diameter (inch)2.09
Outside diameter (mm)53.09
Package formBulk
Product height in1.500
Product height mm38.100
Product width in1.500
Product width mm38.100
Qualified hose fittingsSkive
Reinforcement materialBrass plated steel wire
SeriesCH210 Series
Size-24
Tube materialNitrile (NBR)
Tube wall thickness (inch)0.62
Tube wall thickness (mm)15.75
Working pressure max (bar)90
Working pressure max (psi)1300
Working temperature max (C)100
Working temperature max (F)212.0
Working temperature min (C)-40
Working temperature min (F)-40.0