Product specifications
Characteristic | Value |
|---|---|
| Application | Petroleum based fluids |
| Bend radius min (inch) | 12.000 |
| Bend radius min (mm) | 304.800 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1448 |
| Burst pressure (psi) | 2100 |
| Catalog Item | D8200W-16RL |
| Compliances | MIL-PRF-2104 |
| Construction | 4 Wire Spiral |
| Cover material | Nitrile (NBR) |
| Impulse cycle (cycles) | 500000 |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 1.48 |
| Outside diameter (mm) | 37.59 |
| Package form | Reel |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Qualified hose fittings | Swage |
| Reinforcement material | Brass plated steel wire |
| Series | D8200W Series |
| Size | -16 |
| Tube material | Nitrile (NBR) |
| Working pressure max (bar) | 362 |
| Working pressure max (psi) | 5250 |
| Working temperature max (C) | 121 |
| Working temperature max (F) | 250.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |