Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Construction industry |
| Bend radius min (inch) | 2.559 |
| Bend radius min (mm) | 65.000 |
| Brand | Winner by Danfoss |
| Burst pressure (bar) | 950 |
| Burst pressure (psi) | 13775 |
| Catalog Item | EC118-06L |
| Certifications | USCG |
| Color | Black |
| Compliances | ISO 18752 |
| Conditional temp range | -40C to 85C for water based |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 0.63 |
| Outside diameter (mm) | 16.00 |
| Package form | Bulk |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | TTC12 |
| Reinforcement material | Brass plated steel wire |
| Series | EC118 Series |
| Size | -6 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.28 |
| Tube wall thickness (mm) | 7.24 |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3045 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
