Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | High peak hydraulic systems |
Bend radius min (inch) | 7.090 |
Bend radius min (mm) | 180.000 |
Burst pressure (bar) | 1100 |
Burst pressure (psi) | 16000 |
Color | Black |
Conductivity | Non-conductive |
Construction | 2 Wire Braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 0.50 |
Inside diameter (mm) | 12.70 |
Lay line style | Ink jet |
Outside diameter (inch) | 0.88 |
Outside diameter (mm) | 22.20 |
Package form | Bulk |
Qualified hose fittings | 1A/Z Series |
Reinforcement material | Brass plated steel wire |
Series | EC210 Series |
Size | -8 |
Tube material | Nitrile (NBR) |
Tube wall thickness (inch) | 0.37 |
Tube wall thickness (mm) | 9.40 |
Vacuum rating (inHg) | 28 |
Vacuum rating (mmHg) | 713.74 |
Working pressure max (bar) | 275 |
Working pressure max (psi) | 4000 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |