Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Lubrication systems |
| Bend radius min (inch) | 2.680 |
| Bend radius min (mm) | 68.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1400 |
| Burst pressure (psi) | 20300 |
| Catalog Item | EC881-10 |
| Certifications | LR |
| Color | Black |
| Compliances | SAE 100R16 |
| Conditional temp range | 32F to 158F for water |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Nitrile (NBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 100000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.62 |
| Inside diameter (mm) | 15.90 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.94 |
| Outside diameter (mm) | 24.00 |
| Package form | Bulk |
| Product height in | 0.620 |
| Product height mm | 15.900 |
| Product width in | 0.620 |
| Product width mm | 15.900 |
| Qualified hose fittings | TTC/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | EC881 Series |
| Size | -10 |
| Tube material | Nitrile (NBR) |
| Tube wall thickness (inch) | 0.32 |
| Tube wall thickness (mm) | 8.13 |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.00 |
| Working pressure max (bar) | 350 |
| Working pressure max (psi) | 5075 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146213686 |
