Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General industrial use |
| Bend radius min (inch) | 12.400 |
| Bend radius min (mm) | 315.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 440 |
| Burst pressure (psi) | 6400 |
| Catalog Item | EC881B-32MT46 |
| Certifications | DNV |
| Color | Black |
| Compliances | SAE J1176 |
| Conditional temp range | -40F to 158F for water based |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Bruiser (UHMW) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Fixed Length | 46.000 |
| Impulse cycle (cycles) | 200000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Transfer tape |
| Length (in) | 1811.00000 |
| Length (mm) | 46000.00000 |
| Outside diameter (inch) | 2.52 |
| Outside diameter (mm) | 64.00 |
| Package form | Reel |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | TTC/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | EC881 Series |
| Size | -32 |
| Tube material | Nitrile (NBR) |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.00 |
| Working pressure max (bar) | 110 |
| Working pressure max (psi) | 1600 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 259.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
