Product specifications
Characteristic | Value |
|---|---|
| Abrasion Resistance | Standard |
| Application | Lubrication systems |
| Bend radius min (inch) | 4.920 |
| Bend radius min (mm) | 125.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 860 |
| Burst pressure (psi) | 12500 |
| Catalog Item | FC194-06 |
| Certifications | USCG |
| Color | Blue |
| Compliances | EN853 1SN |
| Conditional temp range | -55F to 302F for petrol based |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | Chlorinated Polyethylene (CPE) |
| Impulse cycle (cycles) | 200000 |
| Inside diameter (inch) | 0.38 |
| Inside diameter (mm) | 9.50 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 0.68 |
| Outside diameter (mm) | 17.40 |
| Package form | Bulk |
| Product height in | 0.380 |
| Product height mm | 9.500 |
| Product width in | 0.380 |
| Product width mm | 9.500 |
| Qualified hose fittings | 1SA |
| Reinforcement material | Brass plated steel wire |
| Series | FC194 Series |
| Size | -6 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Working pressure max (bar) | 215 |
| Working pressure max (psi) | 3125 |
| Working temperature max (C) | 150 |
| Working temperature max (F) | 302.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146083418 |
