Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General industrial use |
| Bend radius min (inch) | 25.000 |
| Bend radius min (mm) | 635.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 104 |
| Burst pressure (psi) | 1500 |
| Color | Black |
| Compliances | SAE 100R1 |
| Conductivity | Conductive |
| Construction | 1 Wire Braid |
| Cover material | EPDM |
| Impulse cycle (cycles) | 150000 |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Length (in) | 153.00000 |
| Length (mm) | 3886.20000 |
| Outside diameter (inch) | 2.51 |
| Outside diameter (mm) | 63.75 |
| Package form | Cut length |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | 1A/Z Series |
| Reinforcement material | Brass plated steel wire |
| Series | FC611 Series |
| Size | -32 |
| Tube material | EPDM |
| Working pressure max (bar) | 26 |
| Working pressure max (psi) | 375 |
| Working temperature max (C) | 79 |
| Working temperature max (F) | 175.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |