Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | FC619C-20-60M |
| Color | Black |
| Cover material | Chlorosulphonated PE (CSM) |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.64 |
| Outside diameter (mm) | 41.60 |
| Tube material | Nitrile Blend (NBR Blend) |
