Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 2.000 |
| Bend radius min (mm) | 51.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 28 |
| Burst pressure (psi) | 400 |
| Catalog Item | FC619C-32 |
| Color | Black |
| Compliances | SAE 100R4 |
| Conditional temp range | Contact Danfoss |
| Conductivity | Non-conductive |
| Construction | 2 Ply Pes Fab,St W,Cu |
| Cover material | CSM |
| Cover_style | Flat Corrugated |
| Cover_type | Wrapped |
| Factory_crimp | No |
| Inner_tube_color | Black |
| Inner_tube_type | Wrapped |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 51.00 |
| Lay line style | Transfer tape |
| Outside diameter (inch) | 2.41 |
| Outside diameter (mm) | 61.20 |
| Package form | Bulk |
| Qualified hose fittings | 1A/Z Series |
| Reinforcement material | Helical wire |
| Series | FC619C Series |
| Size | -32 |
| Tube material | Chlorosulphonated PE (CSM) |
| Tube wall thickness (inch) | 6.30 |
| Tube wall thickness (mm) | 1.60 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.00 |
| Working pressure max (bar) | 7 |
| Working pressure max (psi) | 100 |
| Working temperature max (C) | 135 |
| Working temperature max (F) | 275.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
