Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Application | General industrial useHydraulic systemsPetroleum based fluidsWater based fluids |
Bend radius min (inch) | 3.940 |
Bend radius min (mm) | 100.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 1120 |
Burst pressure (psi) | 16200 |
Certifications | MSHA ApprovedUSCG |
Color | Black |
Compliances | ABSSAE 100R19 |
Conductivity | Conductive |
Construction | 2 Wire Braid |
Cover material | Nitrile (NBR) |
Impulse cycle (cycles) | 500000 |
Inside diameter (inch) | 0.62 |
Inside diameter (mm) | 15.90 |
Lay line style | Ink transfer |
Outside diameter (inch) | 1.01 |
Outside diameter (mm) | 25.70 |
Package form | Bulk |
Qualified hose fittings | 1A/Z Series |
Reinforcement material | Brass plated steel wire |
Series | FC849 Series |
Size | -10 |
Tube material | Nitrile (NBR) |
Tube wall thickness (inch) | 0.19 |
Tube wall thickness (mm) | 4.83 |
Vacuum rating (inHg) | 25 |
Vacuum rating (mmHg) | 635.00 |
Working pressure max (bar) | 280 |
Working pressure max (psi) | 4050 |
Working temperature max (C) | 100 |
Working temperature max (F) | 212.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146068071 |