Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Premium |
Application | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
Bend radius min (inch) | 3.940 |
Bend radius min (mm) | 100.000 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 900 |
Burst pressure (psi) | 1300 |
Certifications | ABS CertifiedDNVMSHA Approved |
Color | Blue |
Compliances | EN853 1SNISO 1436-1 Type 1SNSAE 100R1 Type S |
Conductivity | Conductive |
Construction | 1 Wire Braid |
Cover material | Chlorinated Polyethylene (CPE) |
Impulse cycle (cycles) | 200000 |
Inside diameter (inch) | 0.25 |
Inside diameter (mm) | 6.40 |
Lay line style | Ink transfer |
Outside diameter (inch) | 0.53 |
Outside diameter (mm) | 13.50 |
Package form | Bulk |
Qualified hose fittings | TTC/Z Series |
Reinforcement material | Brass plated steel wire |
Series | GH194 Series |
Size | -4 |
Tube material | Chlorinated Polyethylene (CPE) |
Tube wall thickness (inch) | 1.25 |
Tube wall thickness (mm) | 31.75 |
Working pressure max (bar) | 225 |
Working pressure max (psi) | 3250 |
Working temperature max (C) | 150 |
Working temperature max (F) | 302.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 678146149602 |