Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Petroleum oilfield explore |
| Bend radius min (inch) | 1.570 |
| Bend radius min (mm) | 40.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 84 |
| Burst pressure (psi) | 1220 |
| Catalog Item | H03912B |
| Certifications | ABS |
| Color | Black |
| Compliances | SAE 100R4 |
| Conductivity | Conductive |
| Construction | 2 Ply braid |
| Cover material | Nitrile (NBR) |
| Inside diameter (inch) | 0.75 |
| Inside diameter (mm) | 19.00 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 1.18 |
| Outside diameter (mm) | 29.97 |
| Package form | Bulk |
| Product height in | 0.750 |
| Product height mm | 19.000 |
| Product width in | 0.750 |
| Product width mm | 19.000 |
| Qualified hose fittings | FJ |
| Reinforcement material | Fabric |
| Series | H039 Series |
| Size | -12 |
| Tube material | Chlorinated Polyethylene (CPE) |
| Tube wall thickness (inch) | 0.27 |
| Tube wall thickness (mm) | 6.73 |
| Vacuum rating (inHg) | 28 |
| Vacuum rating (mmHg) | 711.20 |
| Working pressure max (bar) | 21 |
| Working pressure max (psi) | 305 |
| Working temperature max (C) | 135 |
| Working temperature max (F) | 275.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789347671 |
