Product specifications
Characteristic | Value |
---|---|
Brand | Weatherhead by Danfoss |
Color | Black |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.37 |
Inside diameter (mm) | 9.50 |
Outside diameter (inch) | 0.67 |
Outside diameter (mm) | 17.10 |
Series | GH781 Series |
Tech. Char for It.MDS MM & APO | X |
Tube material | Nitrile (NBR) |
General specifications
Characteristic | Value |
---|---|
EAN | 639789267139 |