Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Blue |
Construction | 1 Wire and 1 Textile Braid |
Cover material | Yarn Braid |
Inside diameter (inch) | 1.00 |
Inside diameter (mm) | 25.40 |
Outside diameter (inch) | 1.37 |
Outside diameter (mm) | 34.80 |
Series | ULTIMATE R5 |
Tube material | Chlorosulphonated PE (CSM) |