Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | General industrial use |
| Bend radius min (inch) | 12.400 |
| Bend radius min (mm) | 315.000 |
| Brand | Weatherhead by Danfoss |
| Burst pressure (bar) | 440 |
| Burst pressure (psi) | 6400 |
| Catalog Item | H88132 |
| Color | Black |
| Compliances | ISO 18752 |
| Conditional temp range | 260F with petrol based |
| Conductivity | Conductive |
| Construction | 2 Wire Braid |
| Cover material | Styrene Butadiene Rubber (SBR) |
| Cover_style | Wrapped |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 100000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Lay line style | Ink transfer |
| Outside diameter (inch) | 2.52 |
| Outside diameter (mm) | 64.00 |
| Package form | Bulk |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Qualified hose fittings | Barbed inserts |
| Reinforcement material | Brass plated steel wire |
| Series | H881 Series |
| Size | -32 |
| Tube material | Synthetic Rubber |
| Vacuum rating (inHg) | 24 |
| Vacuum rating (mmHg) | 599.44 |
| Working pressure max (bar) | 110 |
| Working pressure max (psi) | 1600 |
| Working temperature max (C) | 126 |
| Working temperature max (F) | 260.0 |
| Working temperature min (C) | -46 |
| Working temperature min (F) | -50.0 |