Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic systems |
| Bend radius min (inch) | 2.550 |
| Bend radius min (mm) | 65.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 1 |
| Burst pressure (psi) | 12 |
| Compliances | SAE 100R17 |
| Construction | 1 Ply braid |
| Inside diameter (inch) | 0.37 |
| Inside diameter (mm) | 9.50 |
| Outside diameter (inch) | 0.66 |
| Outside diameter (mm) | 16.76 |
| Package form | Bulk |
| Product height in | 0.370 |
| Product height mm | 9.500 |
| Product width in | 0.370 |
| Product width mm | 9.500 |
| Reinforcement material | None |
| Series | HC3000 Series |
| Size | -6 |
| Working pressure max (bar) | 0 |
| Working pressure max (psi) | 3 |
| Working temperature max (C) | 100 |
| Working temperature max (F) | 212.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |
