Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Fitting end size 1 | Size 05 |
| Fitting end size 2 | Size 05 |
| Fitting series | TTC - through the cover |
| Fittings end type 1 | 60° GlobeSeal Female Swivel |
| Fittings end type 2 | 60° GlobeSeal Female Swivel |
| Hose series | EC212 Series |
| Hose size | Size 05 |
| Overall length MM | 400 |