Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic railway systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 1N01701JJJ00704 |
| Compliances | EN857 2SC |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 16 |
| Fitting end size 2 | Size 16 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| HA Length UOM | Metric mm |
| Hose series | EC212 Series |
| Hose size | Size 10 |
| Legacy fitting part number 1 | 1A16DL10 |
| Legacy fitting part number 2 | 1A16DL10 |
| Overall length IN | 27.7 |
| Overall length MM | 704 |
| Thread size 1 | M26x1.5 |
| Thread size 2 | M26x1.5 |