Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic railway systemsLubricating oilsPetroleum based fluidsWaterWater-glycol systems |
| Catalog Item | 1N02394JJJ01450 |
| Compliances | EN857 2SC |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | 90° Elbow standard drop |
| Fitting drop dimension 2 IN | 2.2 |
| Fitting drop dimension 2 MM | 56.0 |
| Fitting end size 1 | Size 10 |
| Fitting end size 2 | Size 10 |
| Fitting hex | Fitting(s) to have metric nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | TTC - through the cover |
| HA Length UOM | Metric mm |
| Hose series | EC212 Series |
| Hose size | Size 10 |
| Legacy fitting part number 1 | BSP Female 60° Cone, Straight, Dura-Kote Zinc Plated Steel |
| Legacy fitting part number 2 | BSP Female 60° Cone, 90° Elbow standard drop, Dura-Kote Zinc Plated Steel |
| Overall length IN | 57.1 |
| Overall length MM | 1450 |