Ftng perm other
EJ7249-1620S
Catalog item:
EJ7249-1620S
Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Catalog Item | EJ7249-1620S |
| Compatible hoses | 1531 |
| End size 1 | -16 |
| End size 2 | -20 |
| Hose cut off factor IN | 2.002 |
| Hose cut off factor MM | 50.851 |