Product specifications
Characteristic | Value |
---|---|
Abrasion resistance | Standard |
Bend radius min (inch) | 9.400 |
Bend radius min (mm) | 238.760 |
Brand | Aeroquip by Danfoss |
Burst pressure (bar) | 360 |
Burst pressure (psi) | 5221 |
Color | Black |
Compliances | DIN 5510MSHA Approved |
Conditional temp range | Air not to exceed 70C |
Conductivity | Conductive |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Impulse cycle (cycles) | 600000 |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Lay line style | Embossed |
Outside diameter (inch) | 1.25 |
Outside diameter (mm) | 31.75 |
Package form | Bulk |
Reinforcement material | Brass plated steel wire |
SERIES | SH222 Series |
Size | -12 |
Tube material | Nitrile (NBR) |
Working pressure max (bar) | 280 |
Working pressure max (psi) | 4061 |
Working temperature max (C) | 125 |
Working temperature max (F) | 257.0 |
Working temperature min (C) | -40 |
Working temperature min (F) | -40.0 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |