Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.520 |
| A dimension MM | 115.000 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15612Y-F20-20Z |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End size 1 | -20 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.090 |
| Hose cut off factor MM | 53.100 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 25.000 |
| Product height in | 2.126 |
| Product height mm | 54.000 |
| Product length in | 4.527 |
| Product length mm | 114.986 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 1/4-11 1/2 NPTF |
