Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.900 |
| A dimension MM | 124.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 15612Y-F24-24Z |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Crimp |
| End size 1 | -24 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Zinc plating |
| Hex size 1 IN | 1.968 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 0.000 |
| Hose cut off factor IN | 2.180 |
| Hose cut off factor MM | 55.500 |
| Hose size | -24 |
| Inside diameter IN | 1.250 |
| Inside diameter MM | 32.000 |
| Product height in | 2.440 |
| Product height mm | 61.976 |
| Product length in | 4.900 |
| Product length mm | 124.460 |
| Product material | Carbon steel |
| Product width in | 2.440 |
| Product width mm | 61.976 |
| Series | Winner 2-Piece |
| Thread size 1 | 1 1/2-11 1/2 NPTF |
