Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.059 |
| A dimension MM | 77.700 |
| Angle shape | 90 Degree |
| Catalog Item | 1B12DLB8 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Crimp |
| Drop dimension IN | 1.575 |
| Drop dimension MM | 40.00 |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End connection torque | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -12 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.889 |
| Hose cut off factor MM | 47.981 |
| Hose size | -8 |
| Inside diameter IN | 0.377 |
| Inside diameter MM | 9.576 |
| Product height in | 1.574 |
| Product height mm | 39.980 |
| Product length in | 3.059 |
| Product length mm | 77.699 |
| Product material | Carbon steel |
| Product width in | 1.335 |
| Product width mm | 33.909 |
| Series | 1A/Z Series |
| Thread sealant | No |
| Thread size 1 | M22x1.5 |
