Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.790 |
| A dimension MM | 147.000 |
| Angle shape | 67.5 Degree |
| Catalog Item | 1B16FLE12 |
| Compatible hose ID IN | 0.750 |
| Compatible hose ID MM | 19.000 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 2 |
| Drop dimension MM | 52 |
| End size 1 | -16 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 4.360 |
| Hose cut off factor MM | 110.800 |
| Hose size | -12 |
| Inside diameter IN | 0.560 |
| Inside diameter MM | 14.200 |
| Product height in | 2.568 |
| Product height mm | 65.239 |
| Product length in | 4.720 |
| Product length mm | 119.888 |
| Product material | Carbon steel |
| Product width in | 1.750 |
| Product width mm | 44.450 |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129093 |
