Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.660 |
| A dimension MM | 118.400 |
| Angle shape | Straight |
| Catalog Item | 1B20BT20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End size 1 | -20 |
| End type 1 | Male pipe BSPT |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.490 |
| Hose cut off factor MM | 63.300 |
| Hose size | -20 |
| Inside diameter IN | 0.990 |
| Inside diameter MM | 25.200 |
| Product height in | 2.457 |
| Product height mm | 62.400 |
| Product length in | 4.660 |
| Product length mm | 118.400 |
| Product material | Carbon steel |
| Product width in | 2.457 |
| Product width mm | 62.400 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Thread size 1 | R 1/4 |
