Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.110 |
| A dimension MM | 129.900 |
| Angle shape | 90 Degree |
| Catalog Item | 1B20FHB20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 3 |
| Drop dimension MM | 67 |
| End size 1 | -20 |
| End type 1 | Split flange code 62 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.570 |
| Hose cut off factor MM | 90.600 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 2.620 |
| Product height mm | 66.548 |
| Product length in | 5.110 |
| Product length mm | 129.794 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129307 |
