Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.300 |
| A dimension MM | 134.700 |
| Angle shape | 30 Degree |
| Catalog Item | 1B20FLF20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.25 |
| Compatible tube OD MM | 31.750 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 17 |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 3.760 |
| Hose cut off factor MM | 95.400 |
| Hose size | -20 |
| Inside diameter IN | 1.010 |
| Inside diameter MM | 25.700 |
| Product height in | 0.670 |
| Product height mm | 17.018 |
| Product length in | 5.490 |
| Product length mm | 139.446 |
| Product material | Carbon steel |
| Product width in | 2.430 |
| Product width mm | 61.722 |
| Series | B Series |
| Tube OD 1 IN | 1.250 |
| Tube OD 1 MM | 31.750 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129451 |
![Hose Fittings 1B12FLF12 [LEFT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213468%2FID432872703634-0101_preview.jpg&w=1920&q=75)