Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.640 |
| A dimension MM | 117.900 |
| Angle shape | Straight |
| Catalog Item | 1B24BF24 |
| Compatible hose ID IN | 1.500 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Compatible tube OD IN | 1.50 |
| Compatible tube OD MM | 38.100 |
| Construction Style | Crimp |
| End connection hex size IN | 2.165 |
| End connection hex size MM | 54.991 |
| End connection torque | 258-347 lb-ft(350-470 Nm) |
| End size 1 | -24 |
| End type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.570 |
| Hose cut off factor MM | 39.800 |
| Hose size | -24 |
| Inside diameter IN | 1.220 |
| Inside diameter MM | 31.100 |
| Product height in | 2.731 |
| Product height mm | 69.367 |
| Product length in | 3.149 |
| Product length mm | 79.984 |
| Product material | Carbon steel |
| Product width in | 2.731 |
| Product width mm | 69.367 |
| Seal material | Ethylene Propylene (EPDM) |
| Series | B Series |
| Thread size 1 | G 1 1/2 |
| Tube OD 1 IN | 1.500 |
| Tube OD 1 MM | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129505 |
