Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.830 |
| A dimension MM | 46.400 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B6BF6 |
| Compatible hose ID IN | 0.380 |
| Compatible hose ID MM | 9.500 |
| Compatible hoses | FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.098 |
| End connection torque | 33-40 lb-ft(45-55 Nm) |
| End size 1 | -6 |
| End Type 1 | Female BSPP swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.830 |
| Hose cut off factor MM | 21.100 |
| Hose size | -6 |
| Inside diameter IN | 0.260 |
| Inside diameter MM | 6.700 |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Series | B Series |
| Thread size 1 | G 3/8-19 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146129949 |
