Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.360 |
| A dimension MM | 59.900 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 1B6FRA6 |
| Compatible hose ID IN | 0.375 |
| Compatible hose ID MM | 9.525 |
| Compatible hoses | 2661 (Size dependent)FC136FC318 (Size dependent) FC616FC636 FC659 FC736 GH493 |
| Construction Style | Crimp |
| Drop dimension IN | 0.430 |
| Drop dimension MM | 11.00 |
| End connection hex size IN | 0.870 |
| End connection hex size MM | 22.100 |
| End connection torque | 27-36 lb-ft(37-49 Nm) |
| End size 1 | -6 |
| End Type 1 | Female ORFS swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.430 |
| Hose cut off factor MM | 36.322 |
| Hose size | -6 |
| Inside diameter IN | 0.240 |
| Inside diameter MM | 6.096 |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 2.430 |
| Product length mm | 61.722 |
| Product material | Carbon steel |
| Product width in | 1.158 |
| Product width mm | 29.413 |
| Series | 1A/Z Series |
| Thread size 1 | 11/16-16 UN |
